JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
Fault conditions for several supplies (see Table 8-5) can be observed such as the low voltage supplies SUPPLY_FAULT(0x0C, bit 7). ILLUM_FAULT (0x0C, bit 6) monitors correct supply and voltage levels in the illumination block and DMD_FAULT (0x0C, bit 4) monitors a correct function of DMD block. The PROJ_ON_INT (0x0C, bit 5) indicates if PROJ_ON was asserted.