Table 7-1 Supported Input Source Ranges(1)(2)(3)INTERFACE | Bits / Pixel (4) | SOURCE RESOLUTION RANGE(5) | FRAME RATE RANGE |
---|
HORIZONTAL | VERTICAL |
---|
Landscape | Portrait | Landscape | Portrait |
---|
Parallel | 8 | 1280 | 720 | 720 | 1280 | 60 ±2 Hz |
(1) The application must remain within specifications for all source interface parameters such as maximum clock rate and maximum line rate.
(2) The maximum DMD size for all rows in the table is 1280 × 720.
(3) To achieve the ranges stated, the firmware must support the source parameters. Review the firmware release notes or contact TI to determine the latest available frame rate and input resolution support for a given firmware image.
(4) Bits per pixel does not necessarily equal the number of data pins used on the DLPC1438 controller.
(5) By using an I2C command, portrait image inputs can be rotated on the DMD by minus 90 degrees so that the image is displayed in landscape format.