JAJSFO9I December 2015 – August 2024 DLPC230-Q1 , DLPC231-Q1
PRODUCTION DATA
The video input source can be configured to accomodate various desired input resolutions. Image processing such as scaling and line replication can be applied to achieve the necessary display resolution. The desired input resolution can depend on product configuration.
For information on how the input image is displayed, refer to the DLPC230-Q1 / DLPC230S-Q1 Programmer's Guide for Display Applications or DLPC230-Q1 Programmer's Guide for Light Control Applications.