JAJSFU7E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
I/O TYPE | DESCRIPTION | VCCIO (NOM)
(V) |
VIL(8) (min)
(V) |
VIL (MAX)
(V) |
VIH (MIN)
(V) |
VIH(9) (MAX)
(V) |
IIN(1) (MAX)
(µA) |
VOH(2) (MIN)
(V) |
VOL(3) (MAX)
(V) |
IOH(4) (MIN)
(mA) |
IOL(5) (MIN)
(mA) |
ITS (6) (MAX)
(µA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
I1 | Input (STD) | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | |||||
I2 | Input (FLSH) | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | |||||
2.5 | –0.3 | 0.7 | 1.7 | 3.6 | ±10 | |||||||
3.3 | –0.3 | 0.8 | 2 | 3.6 | ±10 | |||||||
I3 | Input (INTF) | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | |||||
2.5 | –0.3 | 0.7 | 1.7 | 3.6 | ±10 | |||||||
3.3 | –0.3 | 0.8 | 2 | 3.6 | ±10 | |||||||
I4 | Input (REFCLK) | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | |||||
O14 | 1× output (STD/ REFCLK) | 1.8 | 1.25 | 0.4 | 2.58 | 2.89 | ±10 | |||||
O24 | 1× output (FLSH) | 1.8 | 1.25 | 0.4 | 2.58 | 2.89 | ±10 | |||||
2.5 | 1.7 | 0.7 | 6.2 | 6.3 | ±10 | |||||||
3.3 | 2.4 | 0.4 | 5.29 | 9.38 | ±10 | |||||||
O58 | 2× output (DMD) | 1.8 | 1.25 | 0.4 | 6.41 | 5.78 | ±10 | |||||
O64(10) | 1× output (MEM) | 1.8 | 1.53 | 0.19 | 4 | 4 | ±10 | |||||
O74(10) | 1× output (MEM DIFF)(7) | 1.8 | 1.53 | 0.19 | 4 | 4 | ±10 | |||||
B14 | 1× bidirectional (STD) output | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | 1.25 | 0.4 | 2.58 | 2.89 | ±10 |
B18(12) | 2× bidirectional (STD) output | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | 1.25 | 0.4 | 5.15 | 5.72 | ±10 |
B34 | 1× bidirectional (INTF) output | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | 1.25 | 0.4 | 2.58 | 2.89 | ±10 |
2.5 | –0.3 | 0.7 | 1.7 | 3.6 | ±10 | 1.7 | 0.7 | 6.2 | 6.3 | ±10 | ||
3.3 | –0.3 | 0.8 | 2 | 3.6 | ±10 | 2.4 | 0.4 | 5.29 | 9.38 | ±10 | ||
B38 | 2× bidirectional (INTF) output | 1.8 | –0.3 | 0.5 | 1.2 | 3 | ±10 | 2.4 | 0.4 | 5.15 | 5.72 | ±10 |
2.5 | –0.3 | 0.7 | 1.7 | 3.6 | ±10 | 1.7 | 0.7 | 12.4 | 12.7 | ±10 | ||
3.3 | –0.3 | 0.8 | 2.0 | 3.6 | ±10 | 1.25 | 0.4 | 10.57 | 18.68 | ±10 | ||
B64(10) | 1× bidirectional (MEM) output | 1.8 | –0.3 | 0.57 | 1.19 | 2.2 | ±10 | 1.53 | 0.19 | 4 | 4 | ±10 |