JAJSFU7E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tp_vsw | Pulse duration – VSYNC_WE high | 50% reference points | 1 | lines | |
tp_vbp | Vertical back porch – Time from the leading edge of VSYNC_WE to the leading edge HSYNC_CS for the first active line.(2) | 50% reference points | 2 | lines | |
tp_vfp | Vertical front porch – Time from the leading edge of the HSYNC_CS following the last active line in a frame to the leading edge of VSYNC_WE.(2) | 50% reference points | 1 | lines | |
tp_tvb | Total vertical blanking – Time from the leading edge of HSYNC_CS following the last active line of one frame to the leading edge of HSYNC_CS for the first active line in the next frame. This is equal to the sum of Vertical back porch (tp_vbp) + Vertical front porch (tp_vfp). | 50% reference points | 12 | lines | |
tp_hsw | Pulse duration – HSYNC_CS high | 50% reference points | 4 | 128 | PCLKs |
tp_hbp | Horizontal back porch – Time from rising edge of HSYNC_CS to rising edge of DATAEN_CMD. | 50% reference points | 4 | PCLKs | |
tp_hfp | Horizontal front porch – Time from falling edge of DATAEN_CMD to rising edge of HSYNC_CS. | 50% reference points | 8 | PCLKs | |
tp_thh | Total horizontal blanking – Sum of horizontal front and back porches | 50% reference points | (1) | PCLKs |