JAJSFU7E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The flash can be programmed through the DLPC2607 device over I2C (for directions, see the DLPC2607 Software Programmer's Guide, DLPU013) or by driving the SPI pins of the flash directly while the DLPC2607 device I/O are tri-stated. SPICLK, SPIDOUT, and SPICZ0 I/O can be tri-stated by holding RESET in a logic-low state while power is applied. Note that SPICSZ1 is not tri-stated by this same action.