JAJSEU8D February 2018 – October 2020 DLPC3432
PRODUCTION DATA
PARAMETER(1)(2)(3) | TEST CONDITIONS | MIN | TYP(4) | MAX(5) | UNIT | |
---|---|---|---|---|---|---|
I(VDD) + I(VDD_PLLM) + I(VDD_PLLD) | 1.1-V rails | Frame rate = 60 Hz | 124 | 184 | mA | |
Frame rate = 120 Hz | 161 | 243 | ||||
Frame rate = 240 Hz | 214 | 373 | ||||
I(VDD_PLLM) | MCG PLL 1.1-V current6 | Frame rate = 60 Hz | 6 | mA | ||
Frame rate = 120 Hz | 6 | |||||
Frame rate = 240 Hz | 6 | |||||
I(VDD_PLLD) | DCG PLL 1.1-V current6 | Frame rate = 60 Hz | 6 | mA | ||
Frame rate = 120 Hz | 6 | |||||
Frame rate = 240 Hz | 6 | |||||
I(VCC18) | All 1.8-V I/O current: (1.8-V power supply for all I/O other than the host or parallel interface and the SPI flash interface) | Frame rate = 60 Hz | 32 | 44 | mA | |
Frame rate = 120 Hz | 32 | 44 | ||||
Frame rate = 240 Hz | 32 | 44 | ||||
I(VCC_INTF) | Host or parallel interface I/O current: 1.8 to 3.3 V (includes IIC0, PDATA, video syncs, and HOST_IRQ pins)6 | Frame rate = 60 Hz | 2 | mA | ||
Frame rate = 120 Hz | 2 | |||||
Frame rate = 240 Hz | 2 | |||||
I(VCC_FLSH) | Flash interface I/O current: 1.8 to 3.3 V6 | Frame rate = 60 Hz | 1 | mA | ||
Frame rate = 120 Hz | 1 | |||||
Frame rate = 240 Hz | 1 |