JAJSHN0F July 2014 – November 2020 DLPC3430 , DLPC3435
PRODUCTION DATA
Marking Definitions:
Line 1: | DLP® Device Name: DLPC343x = x indicates a 0 or 5 device name ID. SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green. |
Line 2: | TI Part Number DLP® Device Name: DLPC343x = x indicates a 0 or 5 device name ID. R corresponds to the TI device revision letter for example A, B, or C. XXX corresponds to the device package designator. For the smaller package device (DLPC3430), only the first two package designator letters are shown. |
Line 3: | XXXXXXXXXX-TT Manufacturer Part Number |
Line 4: | LLLLLLLL.ZZZ Foundry lot code for semiconductor wafers and lead-free solder ball marking LLLLLLLL: Fab lot number ZZZ: Lot split number |
Line 5: | AA YYWW: Package assembly information AA corresponds to the manufacturing site YYWW: Date code (YY = Year :: WW = Week) |