7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
ELECTRICAL |
|
Supply voltage (2) |
VCCINT |
–0.5 |
1.05 |
V |
VCCO |
–0.5 |
3.45 |
V |
VCCAUX |
2.35 |
2.625 |
V |
VI |
Input voltage (3) |
2.5 V |
–0.75 |
VCCO + 0.5 |
V |
VO |
Output voltage(4) |
2.5 V |
–0.3 |
VCCO + 0.3 |
V |
ENVIRONMENTAL |
TA |
Operating free-air temperature(5) |
0 |
85 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to GND.
(3) Applies to external input and bidirectional buffers.
(4) Applies to external output and bidirectional buffers.
(5) Maximum Ambient Temperature may be further limited by the device’s power dissipation (which is data and configuration dependent), air flow and resultant junction temperature.