JAJSM05A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tW1(L) | Pulse duration, inactive low, PWRGOOD | 50% to 50% reference points (signal) | 4.0 | µs | |
tW1(L) | Pulse duration, inactive low, PWRGOOD | 50% to 50% reference points (signal) | 1000(2) | ms | |
tt1 | Transition time, PWRGOOD, tt1= tf/tr | 20% to 80% reference points (signal) | 625 | µs | |
tW2(L) | Pulse duration, inactive low, POSENSE | 50% to 50% reference points (signal) | 500 | µs | |
tW2(L) | Pulse duration, inactive low, POSENSE | 50% to 50% reference points (signal) | 1000(2) | ms | |
tt2 | Transition time, POSENSE, tt1= tf/tr | 20% to 80% reference points (signal) | 25(1) | µs | |
tPH | Power Hold time, POSENSE remains active after PWRGOOD is de-asserted | 20% to 80% reference points (signal) | 500 | µs | |
tEW | Early Warning time, PWRGOOD goes inactive low prior to any power supply voltage going below its specification | 500 | µs | ||
tW1(L)+tW2(L) | The sum of PWRGOOD and POSENSE inactive time | 1050(2) | ms |