JAJSM05A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fclock | Clock frequency, OCLKA(1) | OCLKA | 0.787 | 50 | MHz | |
tC | Cycle Time, OCLKA | OCLKA | 20 | 1270.6 | ns | |
tW(H) | Pulse Duration, high(2) | 50% to 50% reference points (signal) | OCLKA | (tC/2_-2) | ns | |
tW(L) | Pulse Duration, low(2) | 50% to 50% reference points (signal) | OCLKA | (tC/2_-2) | ns | |
Jitter | OCLKA | 350 | ps | |||
fclock | Clock frequency, OCLKB(1) | OCLKB | 0.787 | 50 | MHz | |
tC | Cycle Time, OCLKB | OCLKB | 20 | 1270.6 | ns | |
tW(H) | Pulse Duration, high(2) | 50% to 50% reference points (signal) | OCLKB | (tC/2_-2) | ns | |
tW(L) | Pulse Duration, low(2) | 50% to 50% reference points (signal) | OCLKB | (tC/2_-2) | ns | |
Jitter | OCLKB | 350 | ps | |||
fclock | Clock frequency, OCLKC(1) | OCLKC | 0.787 | 50 | MHz | |
tC | Cycle Time, OCLKC(2) | OCLKC | 20 | 1270.6 | ns | |
tW(H) | Pulse Duration, high | 50% to 50% reference points (signal) | OCLKC | (tC/2_-2) | ns | |
tW(L) | Pulse Duration, low(2) | 50% to 50% reference points (signal) | OCLKC | (tC/2_-2) | ns | |
Jitter | OCLKC | 350 | ps |