The following guidelines to achieve desired
controller performance relative to internal PLLs are recommended:
- The DLPC4420 controller
contains four PLLs (PLLM1, PLLM2, PLLD and PLLS), each of which have a
dedicated 1.1V digital supply, and three
(PLLM1, PLLM2 and PLLD) which have a dedicated 1.8-V analog supply. It is
important to have filtering on the supply pins that covers a broad frequency
range. Each 1.1V PLL supply pin
must have individual high frequency filtering in the form of a ferrite bead
and a 0.1µF ceramic capacitor. These components must be located very close
to the individual PLL supply balls. The impedance of the ferrite bead must
be greater than that of the capacitor at frequencies above 10MHz. The 1.1V to the PLL supply pins must
also have low frequency filtering in the form of an RC filter. This filter
can be common to all the PLLs. The voltage drop across the resistor is
limited by the 1.1V regulator
tolerance and the DLPC4420 device voltage
tolerance. A resistance of 0.36 Ω and a 100 µF ceramic are recommended.
- The analog 1.8V PLL power pins must have a similar filter
topology as the 1.1V. In addition, it
is recommended that the 1.8V be generated with a dedicated linear
regulator.
- When designing the overall supply filter network, care must
be taken to ensure no resonance occurs. Particular care must be taken around
the 1 to 2MHz band, as this coincides with the PLL natural loop
frequency.
High frequency decoupling is required for both 1.1V and 1.8V PLL supplies and must be
provided as close as possible to each of the PLL supply package pins. It is
recommended to place decoupling capacitors under the package on the opposite side of
the board. Use high quality, low-ESR, monolithic, surface mount capacitors.
Typically 0.1µF for each PLL supply is sufficient. The length of a connecting trace
increases the parasitic inductance of the mounting and thus, tracing should be
avoided, allowing the via to butt up against the land itself. Additionally, the
connecting trace has to be made as wide as possible. Further improvement can be made
by placing vias to the side of the capacitor lands or doubling the number of
vias.
The location of bulk decoupling depends on the system design.