JAJSM05A December 2021 – February 2023 DLPC4420
PRODUCTION DATA
The DLPC4420 controller supports limited, internally-controlled, spread spectrum clock spreading on the DMD interface. The purpose of this is to frequency spread all signals on this high-speed, external interface to reduce EMI emissions. Clock spreading is limited to triangular waveforms. The DLPC4420 controller provides modulation options of 0%, +/-0.5% and +/-1.0% (center-spread modulation).