JAJSU19 April 2024 DLPC7530
PRODUCTION DATA
INTERFACE | BITS/PIXEL ACCEPTED (MAX) | BITS/PIXEL PROCESSED (MAX) | SOURCE RESOLUTION: 2D | SOURCE RESOLUTION: 3D (PER EYE) (2)(3) | |
---|---|---|---|---|---|
MIN | MAX | MAX | |||
FPD-Link | 10 | 10 | See (4). | 3840 × 2160 |
3840 × 2160 (FS) 3840 × 2160 (VP) 1024 × 1200 (HPH) |
V-by-One | 12 | 10 | See (5). | 3840 × 2160 |
3840 × 2160 (FS) 3840 × 2160 (VP) 1024 × 1200 (HPH) |
Parallel | 10 | 10 | 640
×
480 |
2048
×
1080 or 1920 × 1200 |
2048
×
1080
or
1920
×
1200
(FS) 2048 × 1200 (VP) 1024 × 1200(HPH) |