JAJSU19 April 2024 DLPC7530
PRODUCTION DATA
The display controller is the digital interface between the DMD and the rest of the system. The display controller takes digital V-by-One, FPD-Link or 30-bit parallel input from front end receiver and drives the DMD over a high speed interface. The display controller also generates the necessary signals (data, protocols, timings) required to display images on the DMD. Reliable operation of the DMD is only ensured when the DMD and the controller are used together in a system. In addition, other devices might be needed. Typically, a Flash part is needed to store the software and firmware and power supply management part required to power the DMD and the controller.