JAJSU19 April 2024 DLPC7530
PRODUCTION DATA
PARAMETER | TOLERANCE | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
V(VDD115) (Core) | 1.15V Power | ± 4.35% tolerance | 1.10 | 1.15 | 1.20 | V |
V(VDD115_PLLMA) (Core) | 1.15V
Digital Power - MCG-A PLL (Controller Clock Generator) |
+4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
V(VDD115_PLLMB) (Core) | 1.15V
Digital Power - MCG-B PLL (Controller Clock Generator) |
+4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
V(VDD115_PLLS) (Core) | 1.15V Analog Power - SCG Doubler PLL | +4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
V(VAD115_FPD) (Core) | 1.15V Analog Power - FPD | +4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
V(VAD115_VX1) (Core) | 1.15V Analog Power - VX1 | +4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
V(VAD115_HSSI) (Core) | 1.15V Analog Power - HSSI | +4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
ΔV(VAD115_HSSI) (Core) | pk-pkVAD115_HSSI supply noise @ 10MHz (sine) | 20 | mV | |||
V(VAD115_HSSI0_PLL) (Core) | 1.15V Analog Power - HSSI0 PLL | +4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
ΔV(VAD115_HSSI0_PLL) (Core) | pk-pkVAD115_HSSI0_PLL supply noise @ 10MHz (sine) | 20 | mV | |||
V(VAD115_HSSI1_PLL) (Core) | 1.15V Analog Power - HSSI1 PLL | +4.35/–9.13% tolerance | 1.045 | 1.15 | 1.20 | V |
ΔV(VAD115_HSSI1_PLL) (Core) | pk-pkVAD115_HSSI1_PLL supply noise @ 10MHz (sine) | 20 | mV | |||
V(VDD121_SCS) (Core) | 1.21V Digital Power - SCS DRAM | +7.43/–4.95% tolerance | 1.15 | 1.21 | 1.30 | V |
V(VAD18_PLLMA) (Core) | 1.8V
Analog Power - MCG-A PLL (Controller Clock Generator) |
±5.0% tolerance | 1.71 | 1.80 | 1.89 | V |
V(VAD18_PLLMB) (Core) | 1.8V
Analog Power - MCG-B PLL (Controller Clock Generator) |
±5.0% tolerance | 1.71 | 1.80 | 1.89 | V |
V(VAD18_VX1) (I/O) | 1.8V Analog Power - VX1 Interface | ±5.0% tolerance | 1.71 | 1.80 | 1.89 | V |
V(VDD18_SCS) (Core) | 1.8V Digital Power - SCS DRAM | ±5.0% tolerance | 1.71 | 1.80 | 1.89 | V |
V(VDD18_LVDS) (I/O) | 1.8V Analog Power - DMD LS Interface | ±5.0% tolerance | 1.71 | 1.80 | 1.89 | V |
V(VDD33) (I/O) | 3.3V Digital Power - (All 3.3V I/O without dedicated 3.3V supply - for example, GPIO) | ±5.0% tolerance | 3.135 | 3.3 | 3.465 | V |
V(VAD33_OSCA) (I/O) | 3.3V Analog Power - Crystal-OSCA Interface | ±5.0% tolerance | 3.135 | 3.3 | 3.465 | V |
V(VAD33_OSCB) (I/O) | 3.3V Analog Power - Crystal-OSCB Interface | ±5.0% tolerance | 3.135 | 3.3 | 3.465 | V |
V(VDD33_FPD) (I/O) | 3.3V Digital Power - FPD interface | ±5.0% tolerance | 3.135 | 3.3 | 3.465 | V |
V(VAD33_USB) (I/O) | 3.3V Analog Power - USB Interface | ±5.0% tolerance | 3.135 | 3.3 | 3.465 | V |
V(VDD33_HSSI) (I/O) | 3.3V Digital Power - DMD HSSI Interface | ±5.0% tolerance | 3.135 | 3.3 | 3.465 | V |
ΔV(VDD33_HSSI) (I/O) | pk-pkVDD33_HSSI supply noise @ 10MHz (sine) | 60 | mV | |||
GENERAL | ||||||
TJ | Operating junction temperature | 0 | 115 | °C | ||
TC | Operating case temperature | 0 | 108 | °C | ||
TA | Operating ambient temperature (1)(2) | 0 | 55 | °C |