JAJSU19 April 2024 DLPC7530
PRODUCTION DATA
The DLPC7530 is the next generation high resolution display controller. It is part of the DLP472NE and DLP651NE chipsets. The controller integrates all system image processing and DMD control and data formatting onto a single integrated circuit (IC). It supports laser-phosphor, RGB-laser, LED and hybrid illumination systems. Standard image processing algorithms such as DynamicBlack or BrilliantColor™ are included. The DLPC7530 also includes a full featured image warping engine which can warp images on to arbitrary surfaces, as well as support image blending. The warp engine gives true 3D keystone correction. Applications of interest include 1080p enterprise projectors, laser TV, smart projectors, and digital signage.