JAJSU19 April 2024 DLPC7530
PRODUCTION DATA
PARAMETER(1)(2) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Low Speed and Full Speed (Input Level) | ||||||
VIH | Single-ended input voltage high (driven) | 2.0 | V | |||
VIHZ | Single-ended input voltage high (floating) | 2.7 | 3.6 | V | ||
VIL | Single-ended input voltage low | 0.8 | V | |||
VDI | Differential input sensitivity | |(DP) – (DM)| | 0.2 | V | ||
VCM | Differential common mode voltage | Includes VDI range | 0.8 | 2.5 | V | |
Low-Speed and Full Speed (Output Level) | ||||||
VOL | Low-level output voltage | with 1.425KΩ pullup to 3.6V | 0.0 | 0.3 | V | |
VOH | High-level output voltage | with 14.25KΩ pulldown | 2.8 | 3.6 | V | |
VCRS | Output signal crossover voltage | 1.3 | 2.0 | V | ||
High-Speed (Input Level) | ||||||
VHSSQ | High-speed squelch detection threshold (differential signal amplitude) | 100 | 150 | mV | ||
VHSDSC | High-speed disconnect detection threshold (differential signal amplitude) | 525 | 626 | mV | ||
VHSCM | High-speed data signal common mode voltage | –50 | 500 | mV | ||
High-Speed (Output Level) | ||||||
VHSOI | High-speed idle level | –10.0 | 10.0 | mV | ||
VHSOH | High-speed data signal - high | 360 | 440 | mV | ||
VHSOL | High-speed data signal - low | –10.0 | 10.0 | mV | ||
VCHIRPJ | High-speed chirp J level (differential voltage) | 700 | 1100 | mV | ||
VCHIRPK | High-speed chirp K level (differential voltage) | –900 | –500 | mV | ||
Termination | ||||||
RPU | Bus pullup resistor | 1.425 | 1.575 | KΩ | ||
RPD | Bus pulldown resistor | 14.25 | 15.75 | KΩ | ||
ZHSDRV | High-speed driver output impedance | 40.5 | 49.5 | Ω |