DLPS206 May 2021 DLPC7540
PRODUCTION DATA
For connecting the DLPC7540 controller and the DLP471TE, DLP471NE, DLP650TE or DLP651NE DMD together, see the reference design schematic. It is essential to follow these layout guidelines for high-speed interfaces, V-by-One and the DMD HSSI in order to design a reliable projector. To complete the DLP system, an optical module or light engine is required that contains the DLP471TE, DLP471NE, DLP650TE or DLP651NE DMD, associated illumination sources, optical elements, and necessary mechanical components.