DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
ƒclock | Clock frequency, TCK | 8.33 | MHz | ||
tclock | Clock period, TCK | 120 | ns | ||
tw(H) | Pulse duration low, TCK | 50% reference points | 50 | ns | |
tw(L) | Pulse duration high, TCK | 50% reference points | 50 | ns | |
ts | Setup time – TDI valid before TCK↑ | 50% reference points | 15 | ns | |
th | Hold time – TDI valid after TCK↑ | 50% reference points | 15 | ns | |
ts | Setup time – TMS2 valid before TCK↑ | 50% reference points | 15 | ns | |
th | Hold time – TMS2 valid after TCK↑ | 50% reference points | 15 | ns | |
tt | Transition time (tr and tf | 20% to 80% reference points | 5 | ns | |
tdelay | Output delay, TCK↓ to TDO2 | 0 | 15 | ps |