DLPS206 May 2021 DLPC7540
PRODUCTION DATA
THERMAL METRIC (1) | TEST CONDITIONS (2) | ZDC | UNIT | |
---|---|---|---|---|
P-HBGA676 | ||||
676 PINS (576 Populated) | ||||
RθJA | Junction-to-air thermal resistance (3) | 0 m/s of forced airflow, without heat-sink 1 m/s of forced airflow, without heat-sink 2 m/s of forced airflow, without heat-sink 1 m/s of forced airflow, with heat-sink, 7 W 2 m/s of forced airflow, with heat-sink, 7 W 1 m/s of forced airflow, with heat-sink,15 W 2 m/s of forced airflow, with heat-sink, 15 W | 7.4 6.3 6.0 5.3 4.8 4.0 3.5 | °C/W |
RJC | Junction-to-case thermal resistance (4) | 2.7 | °C/W | |
RJB | Junction-to-board thermal resistance (4) | 3.5 | °C/W | |
ψJT(5) | Temperature variance from junction to package top center temperature, per unit power dissipation. | 0 m/s of forced airflow, without heat-sink 1 m/s of forced airflow, without heat-sink 2 m/s of forced airflow, without heat-sink | 0.6 0.6 0.6 | °C/W |
PMAX | Package - Maximum Power(3) (6) | 0 m/s of forced airflow, without heat-sink 1 m/s of forced airflow, without heat-sink 2 m/s of forced airflow, without heat-sink | 8.10 9.52 10.00 | W |
THERMAL METRIC (1) | TEST CONDITIONS | ZDC | UNIT | |
---|---|---|---|---|
P-HBGA676 | ||||
676 PINS (576 Populated) | ||||
RθJA | Junction-to-air thermal resistance | 1 m/s of forced airflow, with heat-sink, 7 W 2 m/s of forced airflow, with heat-sink, 7 W 1 m/s of forced airflow, with heat-sink, 15 W 2 m/s of forced airflow, with heat-sink, 15 W | 5.3 4.8 4.0 3.5 | °C/W |
PMAX | Package - Maximum Power | 1 m/s of forced airflow, with heat-sink, 7 W 2 m/s of forced airflow, with heat-sink, 7 W 1 m/s of forced airflow, with heat-sink, 15 W 2 m/s of forced airflow, with heat-sink, 15 W | 11.32 12.50 15.00 17.14 | W |