DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VDIFF | Output peak-to-peak differential (into RLOAD = 100 Ω) | VAD18_LSIF (I/O type 2) | 340 | 600 | mVppd | |
VCM | Steady-state common mode voltage | VAD18_LSIF (I/O type 2) | 1100 | 1200 | 1300 | mV |
|VOD|(1) | Differential output voltage (into RLOAD = 100 Ω) | VAD18_LSIF (I/O type 2) | 170 | 300 | mV | |
|VOD (Δ) |(2) | VOD change (between logic states) | VAD18_LSIF (I/O type 2) | 25 | mV | ||
VCM (Δ) | VCM change (between logic states) | VAD18_LSIF (I/O type 2) | 25 | mV | ||
VOH | Single-ended output voltage high (3) | VAD18_LSIF (I/O type 2) | 1450 | mV | ||
VOL | Single-ended output voltage low (3) | VAD18_LSIF (I/O type 2) | 950 | mV | ||
Txterm | Internal differential termination | 85 | 100 | 115 | Ω |