DLPS253 September 2024 DLPC8445
PRODUCTION DATA
The DLP® Products chipset consists of three components—the DLP472TP digital micromirror device (DMD), the DLPC8445 display controller, and the DLPA3085. The DLPC8445 display controller for the DMD formats incoming video and controls the timing of the DMD. It also controls DLPA3085 light source signal timing to coordinate with DMD timing to synchronize light output with DMD mirror movement. The DLPC8445 controller provides interfaces, such as V-by-One and SubLVDS (DMD interface) to minimize power consumption and EMI. Applications include mobile smart TVs, digital signage, and mobile home cinema.