DLPS253 September 2024 DLPC8445
PRODUCTION DATA
The DLPC8445 is a digital display controller for the TI DLP® Products 4K UHD display chipset. The display controller, together with the DLP472TP DMD and the DLPA3085 power management integrated circuit, comprise the chipset. This solution fits display systems that require high resolution and high brightness in a small form factor. For reliable operation, the DLPC8445 display controller must always be used with the DLP472TP DMD and the DLPA3085 PMIC per application.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
---|---|---|
DLPC8445AMD | FCCSP (484) | 9.00mm × 9.00mm |