DLPS253 September 2024 DLPC8445
PRODUCTION DATA
GPIO | SIGNAL NAME | DESCRIPTION |
---|---|---|
GPIO_00 | SSP1_SCLK (I) | SSP Target |
GPIO_01 | SSP1_DI (I) | SSP Target |
GPIO_02 | SSP1_DO (O) | SSP Target |
GPIO_03 | SSP1_CSZ0 (I) | SSP Target |
GPIO_04 | SSP1_CSZ1 (I) | SSP Target |
GPIO_05 | SSP1_CSZ2 (I) | SSP Target |
GPIO_06 | SSP1_BCSZ (I) | SSP Target |
GPIO_07 | IIC1_SCL (B) | I2C Target |
GPIO_08 | IIC1_SDA (B) | I2C Target |
GPIO_09 | WPC_COLOR_SENSOR_VSYNC (O) | White Point Correction Sync |
GPIO_10 | UART1_TXD (O) | |
GPIO_11 | UART1_RXD (I) | |
GPIO_12 | RC_CHARGE (O) | |
GPIO_13 | LED_SEL0 (O) | |
GPIO_14 | LED_SEL1 (O) | |
GPIO_15 | General Purpose Input/Output | |
GPIO_16 | General Purpose Input/Output | |
GPIO_17 | General Purpose Input/Output | |
GPIO_18 | General Purpose Input/Output | |
GPIO_19 | General Purpose Input/Output | |
GPIO_20 | General Purpose Input/Output | |
GPIO_21 | 3D LR (I) | For 3D applications: Left or right 3D reference (left = 1, right = 0). To be provided by the host when a 3D command is not provided. Must transition in the middle of each frame (no closer than 1 ms to the active edge of VSYNC) |
GPIO_22 | General Purpose Input/Output | |
GPIO_23 | LL_FAULT (O) | Fault signal used for status on system faults where command handling may not be available. |
GPIO_24 | General Purpose Input/Output | |
GPIO_25 | CMP_MSEL_0/THERM_PWR (O) | |
GPIO_26 | CMP_PWM (O) | |
GPIO_27 | CMP_OUT (I) | |
GPIO_28 | LS_PWR (O) | |
GPIO_29 | General Purpose Input/Output | |
GPIO_30 | General Purpose Input/Output | |
GPIO_31 | General Purpose Input/Output | |
GPIO_32 | General Purpose Input/Output | |
GPIO_33 | General Purpose Input/Output | |
GPIO_34 | General Purpose Input/Output | |
GPIO_35 | CAL_PWR (O) | |
GPIO_36 | General Purpose Input/Output | |
GPIO_37 | General Purpose Input/Output | |
GPIO_38 | General Purpose Input/Output | |
GPIO_39 | USB Select (O) | |
GPIO_40 | 4 way XPR (O) | |
GPIO_41 | 4 way XPR (O) | |
GPIO_42 | 4 way XPR (O) | |
GPIO_43 | 4 way XPR (O) | |
GPIO_44 | 4 way XPR (O) | |
GPIO_45 | 4 way XPR (O) | |
GPIO_46 | 4 way XPR (O) | |
GPIO_47 | 4 way XPR (O) | |
GPIO_48 | 4 way XPR (O) | |
GPIO_49 | 4 way XPR (O) | |
GPIO_50 | 4 way XPR (O) | |
GPIO_51 | 4 way XPR (O) |