DLPS253 September 2024 DLPC8445
PRODUCTION DATA
THERMAL METRIC(1) | TEST CONDITIONS | FCCSP | UNIT | |
---|---|---|---|---|
484 PINS | ||||
RJC | Junction-to-case thermal resistance | 3.3 | °C/W | |
RθJA | Junction-to-air thermal resistance | at 0m/s of forced airflow(2) | 19.5 | °C/W |
at 1m/s of forced airflow(2) | 12.9 | |||
at 2m/s of forced airflow(2) | 11.8 | |||
ψJT | Temperature variance from junction to package top center temperature, per unit power dissipation | 0.04 | °C/W |