DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tRAMP-UP | Power supply ramp-up time.(1) | Power supply ramp for each supply Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage | 10 | ms | |
18 | mv/µs | ||||
tRAMP-UP-TOTAL | Total power supply ramp-up time.(1) | Total time within which the 0.8V, 1.8V, and 3.3V supplies must complete their ramp-up. Ramp-up time: TOV × 10% to TOV × 90% TOV = Typical Operational Voltage | 100 | ms | |
tRAMP-DOWN | Power supply ramp-down time.(1) | Power supply ramp for each supply Ramp-down time: TOV × 90% to TOV × 10% TOV = Typical Operational Voltage | 0 | ms | |
tw1 | Pulse duration, in-active low, RESETZ | RESETZ inactive time 50% to 50% reference points (signal) | 100 | ms | |
tt1 | Transition time, RESETZ tt1 = tƒ1 and tr1 | Rise and Fall time for RESETZ(2) 20% to 80% reference points (signal | 25 | µs | |
tPROJ_ON | PROJ_ON fall time delay | PROJ_ON fall time delay to any power supply ≤ 80% | 10 | ms | |
tREFCLKA | Time to stable REFCLK(3) | Time to stable REFLCKA before POSENSE | 1 | ms |