DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR | Differential output rise time (10%-90%) | 400 | ps | |||
tF | Differential output fall time (10%-90%) | 400 | ps | |||
tswitch | DMD HS Clock switching rate | 0 | 1200 | 1440 | Mbps | |
fclock | DMD HS Clock frequency | 0 | 600 | 720 | MHz | |
DCout | DMD HS Clock output duty cycle | 45 | 50% | 55 | % |