DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
DMD Low Speed Interface (Single Ended) | ||||||
fclock | 119.966 | 120 | 120.034 | MHz | ||
Slew Rate | DMD_LS_WDATA and DMD_LS_CLK | VOL(DC) to VOH(AC) for rising edge and VOH(DC) to VOL(AC) for rising edge | 1 | 3 | V/ns | |
DMD_DEN_ARSTZ | VOL(AC) to VOH(AC) for rising edge | 0.25 | ||||
DMD_LS_RDATAx | 0.5 | |||||
DCD | Duty Cycle Distortion | 45% | 55% |