DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DMD_LS0_CLK_P | F2 | O15 | DMD low-speed differential interface, Port 0 Clock |
DMD_LS0_CLK_N | E1 | O15 | |
DMD_LS0_WDATA_P | B2 | O15 | DMD low-speed differential interface, Port 0 Write Data |
DMD_LS0_WDATA_N | C1 | O15 | |
DMD_LS1_CLK | G1 | O12 | DMD low-speed single-ended interface, Port 1 Clock |
DMD_LS1_WDATA | E3 | O12 | DMD low-speed single-ended interface, Port 1 Write Data |
DMD_LS2_CLK | H2 | O12 | DMD low-speed single-ended interface, Port 2 Clock |
DMD_LS2_WDATA | G3 | O12 | DMD low-speed single-ended interface, Port 2 Write Data |
DMD_LS0_RDATA | H4 | I1 | DMD, low speed single ended serial interface, Port 0 Read Data (2) |
DMD_LS1_RDATA | J3 | I1 | DMD, low-speed single-ended serial interface, Port 1 Read Data (2). If this port is not used, this signal requires an external pullup or pulldown to keep this input from floating. |
DMD_LS2_RDATA | M4 | I1 | DMD, low-speed single-ended serial interface, Port 2 Read Data (2). If this port is not used, this signal requires an external pullup or pulldown to keep this input from floating. |
DMD_LS3_RDATA | K4 | I1 | DMD, low-speed single-ended serial interface, Port 3 Read Data (2). If this port is not used, this signal requires an external pullup or pulldown to keep this input from floating. |
DMD_DEN_ARSTZ | J1 | O10 | DMD driver enable signal / Active Low Asynchronous Reset ('1' = Enabled, '0' = Reset) This signal is driven low after the DMD is parked and before power is removed from the DMD. If the 1.8V power to the controller is independent of the 1.8V power to the DMD, then an external pulldown resistor must be used to hold the signal low in the event the controller power is inactive while DMD power is applied. |