DLPS253 September 2024 DLPC8445
PRODUCTION DATA
I/O | |||
---|---|---|---|
SUBSCRIPT | DESCRIPTION | SUPPLY REFERENCE | ESD STRUCTURE |
1 | LVCMOS 1.8V Only | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
2 | LVCMOS 1.8V Only | VDDS18_LVCMOS2 | ESD diode to supply rail and GND |
3 | LVCMOS 1.8/3.3V | VDDSHV_INTF | ESD diode to supply rail and GND |
4 | Differential FPD LVDS | VDDA18_FPD | ESD diode to supply rail and GND |
5 | Differential V-by-One | VDDA18_VX1 | ESD diode to supply rail and GND |
6 | Differential DSI | VDDA18_DSI | ESD diode to supply rail and GND |
7 | USB 2.0 | VDDA18_USB, VDDA33_USB | ESD diode to supply rail and GND |
8 | Reference Oscillator Input | VDDS18_OSC | ESD diode to supply rail and GND |
9 | LVCMOS 1.8V Only 6.5mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
10 | LVCMOS 1.8V Only 8mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
11 | LVCMOS 1.8V Only 12mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
12 | LVCMOS 1.8V Only 24mA | VDDS18_LVCMOS1 | ESD diode to supply rail and GND |
13 | LVCMOS 1.8V Only 6.5mA | VDDS18_LVCMOS2 | ESD diode to supply rail and GND |
14 | LVCMOS 1.8V Only 8mA | VDDS18_LVCMOS2 | ESD diode to supply rail and GND |
15 | Differential SubLVDS 1.8V | VDDA18_DDI | ESD diode to supply rail and GND |
16 | LVCMOS 1.8/3.3V 8mA | VDDSHV_FLSH | ESD diode to supply rail and GND |
17 | LVCMOS 1.8/3.3V 7.5mA | VDDSHV_INTF | ESD diode to supply rail and GND |
18 | i2c 1.8/3.3V3mA@3.3V | VDDSHV_INTF | ESD diode to supply rail and GND |
TYPE | |||
I | Input | N/A | |
O | Output | ||
B | Bidirectional | ||
PWR | Power | ||
RTN | Ground return |