DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
REFCLK_I | N1 | I8 | Crystal Input: Reference clock crystal input(2) (3) |
REFCLK_O | L1 | O8 | Crystal Output: Reference clock crystal output(2)(5) |
OCLKA | AB24 | O14 | General Purpose Output Clock A (4) Targeted for driving Color Wheel motor controller. Frequency is software programmable, with a power-up default frequency of 0.99MHz. Note: The output frequency is not affected by non-power-up reset operations (that is, the system holds the last programmed value until the system is power cycled). |