DLPS253 September 2024 DLPC8445
PRODUCTION DATA
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FLSH_CSZ | AG23 | B16 | Chip select: Boot FLASH Only (Boot FLASH must use this chip select) |
FLSH_CLK | AG25 | B16 | Flash Clock |
FLSH_DATA0 | AH22 | B16 | Address bit 0 (LSB) |
FLSH_DATA1 | AH24 | B16 | Address bit 1 |
FLSH_DATA2 | AJ25 | B16 | Address bit 2 |
FLSH_DATA3 | AJ23 | B16 | Address bit 3 |