JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DMD incorporates single row write operations using a row address counter that is randomly addressable. ROWMD(1:0) determines the single row write count mode and ROWAD(10:0) determines the single row write address. ROWMD and ROWAD must be asserted and de-asserted synchronously with DVALID. Row address orientation depends on the North or South Flip Flag (NS_FLIP) input to the DLPC910. Refer to Related Documentation for the DMD datasheet regarding orientation of rows, columns, and Mirror Clocking Pulse (MCP) blocks. The row address counter does not automatically wrap-around when using the increment row address pointer instruction. After the final row is addressed, the row address pointer must be cleared to 0.