JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
In these particular applications, the performance plots shown in Figure 8-3 and Figure 8-4 show the maximum loaded and displayed pixels per second when the exposure period is set to its minimum for the different reset modes. When the exposure period is increased, the pixels per second will decrease. Refer to Mirror Clocking Pulse for more information regarding exposure period.