JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
fcd | Clock frequency, DCLKIN_n (2) | 400 | MHz | ||||
480 | |||||||
fcr | Clock frequency, CLK_R | 50 | MHz | ||||
tc | Cycle time, DCLKIN_n | fcd = 400 MHz | 2.5 | ns | |||
fcd = 480 MHz | 2.083 | ||||||
tw(H) | Pulse duration, high | 50% to 50% reference points (signal) | fcd = 400 MHz | 1.25 | ns | ||
fcd = 480 MHz | 1.042 | ||||||
tw(L) | Pulse duration, low | 50% to 50% reference points (signal) | fcd = 400 MHz | 1.25 | ns | ||
fcd = 480 MHz | 1.042 | ||||||
tt | Transition time, tt = tf /tr | 20% to 80% reference points (signal) | fcd = 400 MHz | 0.6 | ns | ||
fcd = 480 MHz | 0.5 | ||||||
tjp | Period Jitter DCLKIN_n (3) | 100 | ps | ||||
tsk | Skew, DIN_A(15-0) to DCLKIN_A | -100 | 100 | ps | |||
Skew, DIN_B(15-0) to DCLKIN_B | -100 | 100 | |||||
Skew, DIN_C(15-0) to DCLKIN_C | -100 | 100 | |||||
Skew, DIN_D(15-0) to DCLKIN_D | -100 | 100 | |||||
Skew, DVALID_n to DCLKIN_n↑ | -100 | 100 | |||||
Skew, BLKMD BLKAD to DCLKIN_n↑ (4) | -100 | 100 | |||||
Skew, ROWMD or ROWAD to DCLKIN_n↑ (4) | -100 | 100 | |||||
Skew, STEPVCC to DCLKIN↑ (4) | -100 | 100 |