JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_CATBITS_REG register is used for reading the remainder of identification of the DMD connected to the DLPC910. If the DLPC910 determines the DMD is not supported, the DLPC910 will halt all operations.
ADDRESS | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0018 | 3:0 | Read-only register containing the 4 remaining ID bits of the connected DMD. | 0x0 | R |
31:4 | UNUSED | 0x0 | R |