JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DDC_I2C_ADDR_SEL input signal allows the user to select the DLPC910 I2C slave address. When this pin is low, the slave address is 0x34 and when high the slave address is 0x36. If pin is left unconnected, the default slave address is 0x36.
The DDC_I2C_SCL is the master controller input clock. The DDC_I2C_SDA is the bidirectional data signal. Both these signals require a 1-kΩ pull-up resistor.