JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The controller provides four (A, B, C, D) clock outputs to the DMD with a clock frequency of 400 or 480 MHz (user selectable). Both DDC_DOUT and DDC_SCTRL are clocked into the DMD on both the rising and falling edges of the DDC_DCLKOUT. When connecting the DLPC910 with a DLP6500, SPEED_SEL[1:0] inputs must be set to "00".