4 Revision History
Changes from Revision C (March 2020) to Revision D (September 2020)
- Updated Description section for DDC_DCLK_(A,B,C,D)_DP(N,P),
DDC_DIN_(A,B,C,D)(1-15)_DP(N,P), and DVALID_(A,B,C,D)_DP(N,P) from "100-Ω
internal LVDS termination." to "100-Ω external LVDS termination
required.Go
- Updated I/O Type section for LOAD4_ENZ from LVCMOS33_I to
LVCMOS25_I.Go
- Updated I/O Type section for DMD_IRQ from LVCMOS33_O to
LVCMOS25_O.Go
- Corrected HBM and CDM values. Go
- Corrected "...during which time
RST_ACTIVE is asserted." to "...during which time
RST_ACTIVE is NOT asserted."Go
- Updated section name from "DMD Power Down" to "DMD Mirror Float". Removed
outdated information about power down.Go
- Removed "After PWR_FLOAT is
asserted, a Mirror Clocking Pulse is issued, or a
mirror Float operation is requested" Go
- Updated I2C terminology to "primary" and "secondary"
throughout section. Go
- Updated performance plot for DLP6500 DMD (Figure 8-4) Go
- Updated performance plot for DLP9000X/DLP9000XUV DMD (Figure 8-3)Go
Changes from Revision B (November 2016) to Revision C (March 2020)
- タイトルを「DLPC910 デジタル・コントローラ」から「DLPC910 デジタル DMD コントローラ」に変更Go
- DLPC910 でサポートされる DMD として、新しい DLP9000XUV DMD を追加 (複数の場所)Go
- Updated "DDC_IIC_x" signal names to "DDC_I2C_x" in multiple locationsGo
- Added missing DLPC_DOUTBUSY pin to complete the listing of all 676 pins of DLPC910Go
- Added missing unconnected pins to complete the listing of all 676
pins of DLPC910Go
- Corrected signal name RESETZ to RESET_RSTZ Go
- Added new DLP9000XUV DMD as DLPC910 supported device (DLP9000X/DLP9000XUV)Go
- Deleted package code FLS from DMD callout for readability Go
- Added section describing DDC_Version output pins Go
- Corrected I2C version from 1.0-1995 to 1.0-1992. Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Fixed word "shorten" to "shortened" Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Combined Figure 8 and Figure 9 into new Figure 7-6 to incorporate Application Note/Tech Advisory dlpa092 (DLPC910 / DLPR910A - Continuous Row Command Operation). Go
- Added DLP9000XUV to DMD Characteristics Table Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Changed "Connected DMD ID" to "Connected DMD TYPE" to match nomenclature of DMD_TYPE_[3:0] input pins Go
- Added explanation that DDC_VERSION_(2:0) output values are mirrored in DESTOP_VERSION register.Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Added DLP9000XUV to
Figure 8-1
Go
- Corrected signal name RESETZ to RESET_RSTZ in DLP9000X block diagram Go
- Corrected signal name RESETZ to RESET_RSTZ in DLP6500 block diagram Go
- Added DLP9000XUV Go
- Added DLP9000XUV Go
- Added DLP9000XUV to Figure 9-1 - changed previous sentence to clarify one DMD per DLPC910/DLPR910.Go
- Added DLP9000XUV link to Related Documentation section Go
Changes from Revision * (September 2015) to Revision A (October 2015)