JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
PCBs should be designed and built in accordance with the industry specifications shown in Table 10-1.
INDUSTRY SPECIFICATION | APPLICABLE TO |
---|---|
IPC-2221 and IPC2222, Type 3, Class X, at Level B producibility | Board design |
IPC-6011 and IPC-6012, Class 2 | PWB fabrication |
IPC-SM-840, Class 3, Color Green | Finished PWB solder mask |
UL94V-0 Flammability Rating and Marking | Finished PWB |
UL796 Rating and Marking | Finished PWB |
PCB Fabrication:
PCB Stack-up: