JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
Load4 functionality provides improved global binary pattern rates for applications that can trade diminished vertical resolution for higher pattern rates. Examples of these types of applications are shutter or chopper applications and vertical structured light patterns. Asserting LOAD4_ENZ causes the attached DMD to load 4 rows for every row of data sent, reducing the pattern load time to ¼ of a full DMD load. It does not reduce the MCP timing.