JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DMD_IRQ signal indicates a DMD power fault of one of the bias, offset, or reset power supplies. If the customer interface wishes to monitor this signal, it must first be enabled in the DESTOP_INTERRUPT Register. The cause of the fault should be determined and resolved prior to a system reset to continue operation. The customer interface can also monitor this event by polling the DESTOP_INTERRUPT Register via the I2C interface.