JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_BIT_FLIP register is used for configuring the DLPC910 output LVDS buses to the DMD. To simplify board layout design, flipping individual buses may reduce routing constraints. If the buses are flipped in hardware, then the appropriate setting that matches the hardware must be set after a power cycle or a reset to the DLPC910.
ADDRESS | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0030 | 0 | Reverses the Data bits for bus A (b'15 = b'0, b'0 = b'15) | 0x0 | R/W |
0 = un-flipped (default) | ||||
1 = flipped | ||||
1 | Reverses the Data bits for bus B (b'15 = b'0, b'0 = b'15) | 0x0 | R/W | |
0 = un-flipped (default) | ||||
1 = flipped | ||||
2 | Reverses the Data bits for bus C (b'15 = b'0, b'0 = b'15) | 0x0 | R/W | |
0 = un-flipped (default) | ||||
1 = flipped | ||||
3 | Reverses the Data bits for bus D (b'15 = b'0, b'0 = b'15) | 0x0 | R/W | |
0 = un-flipped (default) | ||||
1 = flipped | ||||
31:4 | UNUSED | 0x0 | R |