JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
For correct power down operation of the DMD, the following power down procedure must be executed.
Prior to an anticipated power removal, assert PWR_FLOAT for a minimum of 500 μs to allow the DLPC910 to complete the power down procedure. This procedure will assure the DMD mirrors are in a flat state. Following this 500 μs time delay, power can be safely removed from the DLP chipset as shown in Figure 9-2.
In the event of an unanticipated power loss, the power management system must detect the input power loss, assert PWR_FLOAT to the DLPC910, and maintain all operating power levels to the DLPC910 and the DMD for a minimum of 500 μs to allow the DLPC910 to complete the power down procedure.
To restart after assertion of PWR_FLOAT without removing power, the DLPC910 must be reset by setting CTRL_RSTZ low (logic 0) for 50 ms, and then back to high (logic 1) as shown in Figure 9-3, or power to the DLPC910 must be cycled.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tpf | PWR_FLOAT high time. | 500 | µs | |
tcr | CTRL_RSTZ low time. | 50 | ms | |
tpc | Minimum delay from PWR_FLOAT inactive to CTRL_RSTZ active. | 0 | ms |