JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
9 | tc(AHCLKX) | Cycle time, AHCLKX | 20 | ns | ||
10 | tw(AHCLKX) | Pulse duration, AHCLKX high or low | 0.5P - 2.5 (2) | ns | ||
11 | tc(ACLKRX) | Cycle time, ACLKR/X | 20 | ns | ||
12 | tw(ACLKRX) | Pulse duration, ACLKR/X high or low | 0.5P - 2.5 (3) | ns | ||
13 | td(ACLK-AFSXR) | Delay time, ACLKR/X transmit edge to AFSX/R output valid | ACLKR/X int | 0 | 6 | ns |
ACLKR/X ext in
ACLKR/X ext out |
2 | 22.2 | ns | |||
14 | td(ACLK-AXR) | Delay time, ACLKR/X transmit edge to AXR output valid | ACLKR/X int | 0 | 6 | ns |
ACLKR/X ext in
ACLKR/X ext out |
2 | 22.2 | ns |