JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
External 10BASE-T filters are not required when using the DP83848-EP, as the required signal conditioning is integrated into the device.
Only isolation transformers and impedance matching resistors are required for the 10BASE-T transmit and receive interface. The internal transmit filtering ensures that all the harmonics in the transmit signal are attenuated by at least 30 dB.