JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
This register contains event status and enables for the interrupt function. If an event has occurred since the last read of this register, the corresponding status bit will be set. If the corresponding enable bit in the register is set, an interrupt will be generated if the event occurs. The MICR register controls must also be set to allow interrupts. The status indications in this register will be set even if the interrupt is not enabled.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:13 | RESERVED | <00>, RO | RESERVED: Writes ignored, Read as 0 |
12 | RESERVED | 0 | RESERVED: Must be zero |
11 | RESERVED | 0 | RESERVED: Must be zero |
10 | TQ_EN | 0, RW | 100Mbs True Quiet Mode Enable: |
1 = Transmit True Quiet Mode | |||
0 = Normal Transmit Mode | |||
9 | SD FORCE PMA | 0, RW | Signal Detect Force PMA: |
1 = Forces Signal Detection in PMA | |||
0 = Normal SD operation | |||
8 | SD_OPTION | 1, RW | Signal Detect Option: |
1 = Enhanced signal detect algorithm | |||
0 = Reduced signal detect algorithm | |||
7 | DESC_TIME | 0, RW | Descrambler Timeout: |
Increase the descrambler timeout. When set this should allow the device to receive larger packets (>9k bytes) without loss of synchronization. | |||
1 = 2 ms | |||
0 = 722 µs (per ANSI X3.263: 1995 (TP-PMD) 7.2.3.3e) | |||
6 | RESERVED | 0 | RESERVED: Must be zero |
5 | FORCE_100_OK | 0, RW | Force 100Mbps Good Link: |
1 = Forces 100Mbps Good Link | |||
0 = Normal 100Mbps operation | |||
4 | RESERVED | 0 | RESERVED: Must be zero |
3 | RESERVED | 0 | RESERVED: Must be zero |
2 | NRZI_BYPASS | 0, RW | NRZI Bypass Enable: |
1 = NRZI Bypass Enabled | |||
0 = NRZI Bypass Disabled | |||
1 | RESERVED | 0 | RESERVED: Must be zero |
0 | RESERVED | 0 | RESERVED: Must be zero |