JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15 | ED_EN | 0, RW | Energy Detect Enable: |
Allow Energy Detect Mode. | |||
When Energy Detect is enabled and Auto-Negotiation is disabled via the BMCR register, Auto-MDIX should be disabled via the PHYCR register. | |||
14 | ED_AUTO_UP | 1, RW | Energy Detect Automatic Power Up: |
Automatically begin power up sequence when Energy Detect Data Threshold value (EDCR[3:0]) is reached. Alternatively, device could be powered up manually using the ED_MAN bit (ECDR[12]). | |||
13 | ED_AUTO_DOWN | 1, RW | Energy Detect Automatic Power Down: |
Automatically begin power down sequence when no energy is detected. Alternatively, device could be powered down using the ED_MAN bit (EDCR[12]). | |||
12 | ED_MAN | 0, RW/SC | Energy Detect Manual Power Up/Down: |
Begin power up/down sequence when this bit is asserted. When set, the Energy Detect algorithm will initiate a change of Energy Detect state regardless of threshold (error or data) and timer values. In managed applications, this bit can be set after clearing the Energy Detect interrupt to control the timing of changing the power state. | |||
11 | ED_BURST_DIS | 0, RW | Energy Detect Bust Disable: |
Disable bursting of energy detect data pulses. By default, Energy Detect (ED) transmits a burst of 4 ED data pulses each time the CD is powered up. When bursting is disabled, only a single ED data pulse will be send each time the CD is powered up. | |||
10 | ED_PWR_STATE | 0, RO | Energy Detect Power State: |
Indicates current Energy Detect Power state. When set, Energy Detect is in the powered up state. When cleared, Energy Detect is in the powered down state. This bit is invalid when Energy Detect is not enabled. | |||
9 | ED_ERR_MET | 0, RO/COR | Energy Detect Error Threshold Met: |
No action is automatically taken upon receipt of error events. This bit is informational only and would be cleared on a read. | |||
8 | ED_DATA_MET | 0, RO/COR | Energy Detect Data Threshold Met: |
The number of data events that occurred met or surpassed the Energy Detect Data Threshold. This bit is cleared on a read. | |||
7:4 | ED_ERR_COUNT | 0001, RW | Energy Detect Error Threshold: |
Threshold to determine the number of energy detect error events that should cause the device to take action. Intended to allow averaging of noise that may be on the line. Counter will reset after approximately 2 seconds without any energy detect data events. | |||
3:0 | ED_DATA_COUNT | 0001, RW | Energy Detect Data Threshold: |
Threshold to determine the number of energy detect events that should cause the device to take actions. Intended to allow averaging of noise that may be on the line. Counter will reset after approximately 2 seconds without any energy detect data events. |