JAJSC32E September 2012 – June 2019 DP83848-EP
PRODUCTION DATA.
PARAMETER | DESCRIPTION | NOTES | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
T2.1.1 | Post power up stabilization time prior to MDC preamble for register accesses | MDIO is pulled high for 32-bit serial management initialization. | 167 | ms | ||
X1 clock must be stable for a min. of 167 ms at power up. | ||||||
T2.1.2 | Hardware configuration latch-in time from power up | Hardware configuration pins are described in Section 3 and Table 3-8. | 167 | ms | ||
X1 clock must be stable for a min. of 167 ms at power up. | ||||||
T2.1.3 | Hardware configuration pins transition to output drivers | 50 | ns |